目錄: Universal Air Filter
Created: 23.02.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Universal Air Filter
FL-0.125-0.03-1.00-1.00-BKQ-1-1
Universal Air Filter
Quadrafoam
Powered by
CAD模型選擇
{uaf/quadrafoam/flexframe_quad_asmtab.prj},{NB=FL-0.125-0.03-1.00-1.00-BKQ-1-1},{MN=FLEXFRAME},{MT=0.125},{FT=0.030},{FFW=0.25},{L=1.00},{W=1.00},{MEDT=BKQ},{HP=1},{VP=1},{PPATH=parts/windowpane_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Universal Air Filter
Description
FLEXFRAME QUADRAFOAM - Universal Air Filter - Flex Frame Air Filter
Bill of material
FL-0.125-0.03-1.00-1.00-BKQ-1-1
PN
Part Code
FL-0.125-0.03-1.00-1.00-BKQ-1-1
MN
Model Number
FLEXFRAME
MT
Media Thickness
0.125
0.250
0.380
0.500
0.125
0.250
0.380
0.500
Inch
FT
Frame Thickness
0.030
0.062
0.094
0.125
0.030
0.062
0.094
0.125
Inch
FFW
Frame Face Flange Width
0.25
Inch
L
Length
Inch
W
Width
Inch
MEDT
Media Type
Black Quadrafoam
Gray Quadrafoam
Green Quadrafoam
Black Quadrafoam
Gray Quadrafoam
Green Quadrafoam
HP
Number of Horizontal Panes
Inch
VP
Number of Vertical Panes
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求