FPG21B06WNFA00WX
UFI Filters
PRESSURE FILTERS
Powered by
CAD模型選擇
{ufi_filters/pressure_filters/fpg_asmtab.prj},{NB=FPG21B06WNFA00WX},{CFF=FPG},{SIZE=21},{PT=B = BSP thread},{PS=06},{PSX='06','06=3/4\"','08','08=1\"'},{BV=W},{SL=N},{FUM=FA},{CI=00},{ACC1=W},{ACC2=X = no accessory available},{PPATH=fpg/parts/fpg_asmtpl.prj},{WP=5},{DESCRIPTION=Medium pressure filter},{MATERIALH=Aluminium alloy},{MATERIALB=Steel},{FLOWRATE=400},{WT=from -25° to +110°},{APPLICATION=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{LINKTOCATALOGUE=https://www.ufihyd.com/pdf/products/FPG_Ufi_Hyd.pdf},{D2=98},{D3=110.5},{D4=95},{D5=57},{D6=35},{D7=60},{H1=262},{H2=104},{H3=158},{H4=70},{H5=34},{H6=39},{R=70}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
UFI Filters
Description
FPG-MDS - Pressure
Bill of material
FPG21B06WNFA00WX
CODE
Code
FPG21B06WNFA00WX
FPG21B06WNFA00WX
CFF
Complete filter family
FPG
SIZE
Size
21
21
PT
Port type
B = BSP thread
PS
Port size
06=3/4"
08=1"
06=3/4"
08=1"
BV
Bypass valve
W=without
D=350kPa (3.5 bar)
W=without
D=350kPa (3.5 bar)
SL
Seals
N = NBR Nitrile
F = FKM Fluoroelastomer
N = NBR Nitrile
F = FKM Fluoroelastomer
FUM
FormulaUFI MEDIA
FA = fibreglass 5 µm(c) ß>1.000
FB = fibreglass 7 µm(c) ß>1.000
FC = fibreglass 12 µm(c) ß>1.000
FS = fibreglass 16,µm(c) ß>1.000
FD = fibreglass 21 µm(c) ß>1.000
FE = fibreglass 30 µm(c) ß>1.000
MC = metal wire mesh 10 µm
MD = metal wire mesh 30 µm
ME = metal wire mesh 60 µm
MF = metal wire mesh 90 µm
FA = fibreglass 5 µm(c) ß>1.000
FB = fibreglass 7 µm(c) ß>1.000
FC = fibreglass 12 µm(c) ß>1.000
FS = fibreglass 16,µm(c) ß>1.000
FD = fibreglass 21 µm(c) ß>1.000
FE = fibreglass 30 µm(c) ß>1.000
MC = metal wire mesh 10 µm
MD = metal wire mesh 30 µm
ME = metal wire mesh 60 µm
MF = metal wire mesh 90 µm
CI
Clogging Indicator
00 = no indicator port
03 = port, plugged
5D = visual differential 250 kPa (2,5 bar)
6D = electrical differential 250 kPa (2,5 bar)
7D = indicator 6D with LED
T6 = elect. diff. 250 kPa (2,5 bar) with thermostat 30°C
00 = no indicator port
03 = port, plugged
5D = visual differential 250 kPa (2,5 bar)
6D = electrical differential 250 kPa (2,5 bar)
7D = indicator 6D with LED
T6 = elect. diff. 250 kPa (2,5 bar) with thermostat 30°C
ACC1
Accessories 1
W = No indicator port
W = No indicator port
ACC2
Accessories 2
X = no accessory available
WP
Max Working Pressure
5
Mpa
DESCRIPTION
Description
Medium pressure filter
MATERIALH
Head material
Aluminium alloy
MATERIALB
Bowl material
Steel
FLOWRATE
Qmax
400
l/min
WT
Working Temperature
from -25° to +110°
l/min
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPG_Ufi_Hyd.pdf
D2
98
98
mm
D3
110.5
110.5
mm
D4
95
95
mm
D5
57
57
mm
D6
35
35
mm
D7
60
60
mm
H1
262
262
mm
H2
104
104
mm
H3
158
158
mm
H4
70
70
mm
H5
H5*
34
34
mm
H6
H6*
39
39
mm
R
70
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求