ADM 16 PA
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Compact pneumatic cylinders ADM series
ADM series
ADM pneumatic cylinders
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/comp_pneumat_cyln_adm_series/adm_series/adm_pneum_cyln/adm_16_asmtab.prj},{NB=ADM 16 PA(0)},{MODEL=ADM},{SIZE=16},{STROKE=0},{STROKEX=[0:300]},{STROKEINFO=stroke_info.png},{PRT=PA},{PR=},{POS=0},{TR=},{EPR=0},{EPRINFO=epr_info.png},{KMASS=0.001},{KSTROKE=0.090},{L1=38.0},{L2=29},{L3=18},{L4=12.25},{L5=8},{L6=3.5},{L7=4},{L8=1.5},{L9=4.5},{L10=8.0},{L11=20},{D1=8},{D2=4.25},{D3=6.0},{D4=6},{M1=M5},{M1M=5},{M1G=0.000},{M2=M4},{M2X=4},{M3=M4},{M3X=4},{M4=M8},{M4X=8},{PITCH4=1.00},{CH=6},{PPATH=parts/adm_16_100_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
ADM 16 - Pneumatic cylinder
Bill of material
ADM 16 PA
MODEL
Model
ADM
SIZE
Size
16
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
STROKEINFO
Stroke INFO
PRT
Piston rod thread
Female ✔
Female
Female
Male
Male
PR
Piston rod
Standard ✔
Standard
Standard
Through piston rod
Through piston rod
POS
Position of piston rod
0
0
mm
TR
Temperature resistance
Standard
Max 130°C
Standard
Max 130°C
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
確定
EPRINFO
Extended piston rod INFO
TL
Total length
42.5
mm
CNSMASSEXACT
Mass
0.090
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求