4HA-HX92
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_heavy_duty_160mm_siderail/ventilated.prj},{NB=4HA-HX92},{SHA256=SJQBkL4UAFrPj7VvUUy1vFNf9oIruOQUw6utz+pcBRw=},{INAME=00861__4ha2dhx92},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4HA-HX92}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 112
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum E1 Heavy Duty 160mm Siderail
Bill of material
4HA-HX92
DESC
Description
Horizontal Fitting
MF
Material Finish
Aluminum
D
Degree
4 - 45°
4 - 45°
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
R
Radius
X - 1220
X - 1220
W
Width
9 - 900 mm (36)"
9 - 900 mm (36)"
RS
Rung Spacing
2 - Ventilated
PN
Part Number
4HA-HX92
4HA-HX92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求