VTA-H691
unitray
Cable Tray Vertical Tee Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_vertical_tee_fittings/aluminum_e1_heavy_duty_160mm_siderail/solid_bottom.prj},{NB=VTA-H691},{SHA256=iEKwCPGR1sN2BZi1ctcyCJth+uqLEamgEUf8voqdVaY=},{INAME=00187__vta2dh691},{DESC=Vertical Tee Fitting},{MF=Aluminum},{SIDEHT=H - E / 160 mm (6.3)\"},{R=6 - 610},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=VTA-H691}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
Bill of material
VTA-H691
DESC
Description
Vertical Tee Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
R
Radius
6 - 610
6 - 610
W
Width
9 - 900 mm (36)"
9 - 900 mm (36)"
RS
Rung Spacing
1 - Solid Bottom
PN
Part Number
VTA-H691
VTA-H691
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求