suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
Mounting parts
Univer
Cylinders
Cylinders Ø32÷200 mm
Powered by
CAD模型選擇
KDF - Centre trunnion
28.06.2016
KF-10A - Female rear hinge
28.06.2016
KF-11 - Male rear hinge
28.06.2016
KF-11S - Articulated rear hinge in die-cast aluminum
28.06.2016
KF-12-(Fl) - Front/rear flange in zinc -plated steel,ISOMF1-MF2
28.06.2016
KF-13 - Angle bracket in zinc-plated steel ISO MS1
28.06.2016
KF-14 - Intermediate hinge ISO MT4 with fixing grub screws only for "K" cyl...
28.06.2016
KF-15 - Double hinge in zinc-plated steel with pin for ISO 8140 rod
15.05.2017
KF-16 - Piston rod locknut(zinc-plated steel)
28.06.2016
KF-17 - Articulated self-lubricating fork in zinc plated steel
28.06.2016
KF-18 - Pin in zinc-plated steel with 2 circlips
28.06.2016
KF-19 - Counter-hinge 90° in die-cast aluminium
28.06.2016
KF-22 - Fork with axially mounted articulated pin
28.06.2016
KF-23 - Fork with angle-mounted articulated pin
28.06.2016
L1-N - Locking unit (without fixing screws)
28.06.2016
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.