Nederlands
English
5.16.048(21) (mechanical=high)
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/516_tank_connector_ab.prj},{NB=5.16.048(21)_(mechanical=high)},{CNSORDERNO=5.16.048},{LODDEST=mechanical},{LODLEVEL=high},{D1=50},{D2=63},{D22=63},{NDM2=0.000},{KDM2=0.000},{D3=2\" (M)},{NDM3=59.614},{KDM3=56.656},{Z1=21},{Z2=21},{Z22=21},{B=31},{C=38},{D=52},{S=69},{TYPE=A},{VERP=45},{CNSQUANTITY=45},{CNSMASSEXACT=250},{INFO=PDF},{D2S=79},{BS=21},{SS=69},{DP=0},{SP=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
VDL
Description
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
Bill of material
5.16.048(21)_(mechanical=high)
CNSORDERNO
Order number
5.16.048
5.16.048
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
High
D1
Diameter
50
50
mm
D2
Diameter
63
63
mm
D3
Thread
2" (M)
2" (M)
Z1
Length
21
21
mm
Z2
Length
mm
Enter value for Z2
Length
mm
cm
inch
ft
確定
B
Length
31
31
mm
C
Length
38
38
mm
D
Length
52
52
mm
S
Diameter
69
69
mm
TYPE
Type
A
A
CNSQUANTITY
Packing number
45
45
CNSMASSEXACT
Weight
250
250
g
INFO
Datasheet
PDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求