LI400-100-A
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
LI
LI 400
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/li/li_400/li_400_tab.prj},{NB=LI400-100-A(0-200-senza000)},{VER=0.000},{CU=100},{F0=400},{F1=546},{L=232},{LMIN=132},{P=200},{V=0},{S=2.01},{RC=1},{PMIN=20},{PRA=1.000},{TAPPO=0.000},{CODICE=LI400-100-A},{W=0.94},{FX='senza','senza','FB45','FB 45','FBA45','FBA 45','FS245','FS2 45','FS2A45','FS2A 45','FC45A','FC 45A','FCQ45A','FCQ 45A'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R8=0,'-'},{R3=0,'-'},{R5=0,'-'},{R6=0,'-'},{R7=0,'-'},{R9=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{T4=0,'-',1,'S-F (tubo HY 400)',2,'H-F90 (tubo HY 400)',3,'H-F90L (tubo HY 400)',4,'H-F45 (tubo HY 400)'},{CX=0},{PX=200},{FIS=senza},{CS=0},{R=0.000},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Veith
Description
LI 400 - ISO 11901 Standard
Bill of material
LI400-100-A
CODICE
Code
LI400-100-A
LI400-100-A
CU
Stroke
100
100
mm
F0
Nominal initial force
400
daN
F1
Nominal final force
546
546
daN
L
Total length
232
232
mm
LMIN
Minimum length
132
132
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
232.0
232.0
mm
F0X
Initial force with PX
400.0
daN
F1X
Final force with CX/PX
546.0
546.0
daN
FIS
Fixing
senza
FB 45
FBA 45
FS2 45
FS2A 45
FC 45A
FCQ 45A
senza
FB 45
FBA 45
FS2 45
FS2A 45
FC 45A
FCQ 45A
CS
Connection type
-
-
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
200
bar
V
Volume
0
0
cm³
W
Weight
0.94
0.94
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求