ML1800-080-B
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
ML
ML 1800
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ml/ml_1800/ml_1800_tab.prj},{NB=ML1800-080-B(0-200-senza000)},{CODICE=ML1800-080-B},{VER=0.000},{CU=80},{F0=1925},{F1=3763},{L=245},{LMIN=165},{CX=0},{PX=200},{FIS=senza},{CS=0},{R=0.000},{T=0},{P=200},{V=0},{S=9.62},{W=1.57},{RC=1},{PMIN=20},{FX='senza','senza','FSA50','FSA 50'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{R6=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{T4=0,'-',1,'S-F (tubo HY 400)',2,'H-F90 (tubo HY 400)',3,'H-F90L (tubo HY 400)',4,'H-F45 (tubo HY 400)'},{T5=0,'-',1,'SHF-R (tubo HY 250)',2,'HF-R90 (tubo HY 250)',3,'HF-R45 (tubo HY 250)'},{CS1=0,'-'},{PRA=5.000},{PPATH=../ml_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Veith
Description
ML 1800 - ISO 11901 Standard
Bill of material
ML1800-080-B
CODICE
Code
ML1800-080-B
ML1800-080-B
CU
Stroke
80
80
mm
F0
Nominal initial force
1925
daN
F1
Nominal final force
3763
3763
daN
L
Total length
245
245
mm
LMIN
Minimum length
165
165
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
245.0
245.0
mm
F0X
Initial force with PX
1925.0
daN
F1X
Final force with CX/PX
3763.0
3763.0
daN
FIS
Fixing
senza
FSA 50
senza
FSA 50
CS
Connection type
-
-
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
200
bar
V
Volume
0
0
cm³
W
Weight
1.57
1.57
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求