VEITH-Fuehrungsbuchse 1241.1-ISO-32
Veith
Führungselemente
Powered by
CAD模型選擇
{veith/fuehrungselemente/1241_1_iso.prj},{NB=Fuehrungsbuchse 1241.1-ISO-32},{VB=Führungsbuchse},{KB=1241.1-ISO},{D1=32},{D2=48},{D3=56},{D4=53},{D6=67},{D7=79.7},{L3=63},{L2=30},{L1=93}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Veith
Description
1241.1-ISO - Führungsbuchse mit Bund, Stahl - Bronze mit Festschmierstoff ISO 9448-6 bzw. DIN 9831
Bill of material
VEITH-Fuehrungsbuchse 1241.1-ISO-32
VB
Bezeichnung
Führungsbuchse
KB
Kurzbez.
1241.1-ISO
D1
Innen-Ø
32
32
mm
D2
Schaft-Ø js4
48
48
mm
D3
Bund-Ø
56
56
mm
D4
Außen-Ø
53
53
mm
D6
Teilkreis-Ø
67
67
mm
D7
Maximal-Ø
79.7
79.7
mm
L3
63
63
mm
L2
Schaftlänge
30
30
mm
L1
Gesamtlänge
93
93
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1240-ISO - Guide bush, steel - bronze with solid lubricant ISO 9448-2 or D...
Veith
13.03.2012
1242.2-ISO - Flanged guide bush, steel - bronze with solid lubricant ISO 9...
Veith
13.03.2012
1242.3-ISO - Flanged guide bush, steel - bronze with solid lubricant ISO 9...
Veith
13.03.2012
1267-ISO - Clamps with screw
Veith
10.11.2011
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
SET MASTERS - SPC Set Masters
Wolverine
22.02.2019
SR 1008M-1020M - Stack Risers 300MM-700MM High
Wolverine
22.02.2019
1200.2-ISO - Guide pillar ISO 9182-2 bzw. DIN 9825
Veith
13.03.2012
PPA-32016 - Precision Pivot Arm
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
Wolverine
22.02.2019
1241.4-ISO - Guide bush with shoulder, steel - bronze with solid lubricant ...
Veith
13.03.2012
1241.5-ISO - Guide bush with shoulder, steel - bronze with solid lubricant ...
Veith
13.03.2012
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求