目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
DVM 16/10 STD -
Vesta
Pneumatic actuators
Pneumatic cylinders with magnetic piston - ISO 6432
DVM Series
Powered by
CAD模型選擇
{vesta/cylinders/iso_6432/dvm/dvm_asmtab.prj},{NB=DVM16/10STD-0-},{BORE=16},{STROKE=10},{TYPE=STD},{RP=0},{OPT1=-},{ACC=-},{STROKEX1=10,25,50,80,100,125,160,200,250,300},{STROKEX2=10,25,50},{INFO=PDF},{B=22},{C=21.2},{CH=5},{D=15},{F=16},{G=22},{L=7},{M=M6X1},{O=M16X1,5},{P=M5},{CODE=DVM 16},{PPATH=dvm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Vesta
Description
DVM - Pneumatic cylinders with magnetic piston standard ISO 6432
Bill of material
DVM 16/10 STD -
BORE
Bore
16
16
mm
STROKE
Stroke
10
25
50
80
100
125
160
200
250
300
10
25
50
80
100
125
160
200
250
300
mm
TYPE
Type
Single rod ✔
Single rod
Single rod
Through rod
Through rod
Simple acting front spring
Simple acting front spring
Simple acting rear spring
Simple acting rear spring
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
確定
OPT1
Seals
-
VS - Viton rod seal
VV - Viton all seal
-
VS - Viton rod seal
VV - Viton all seal
ACC
Accessories
-
AS - Rear hinge horizontal mounting
FL - Flange mounting
P - Foot mounting
SAS - Floating joint type S
SNS - Rod eye mounting
FS - Clevis mounting
DM - Cap nut
DS - Rod nut
-
AS - Rear hinge horizontal mounting
FL - Flange mounting
P - Foot mounting
SAS - Floating joint type S
SNS - Rod eye mounting
FS - Clevis mounting
DM - Cap nut
DS - Rod nut
INFO
Catalogue info
PDF
A
82.0
82.0
mm
B
ØB
22
22
mm
C
21.2
21.2
mm
CH
5
5
mm
D
15
15
mm
E
ØE H9
6
6
mm
F
16
16
mm
G
22
22
mm
I
12
12
mm
L
7
7
mm
M
ØM
M6X1
M6X1
N
9
9
mm
O
ØO
M16X1,5
M16X1,5
P
ØP
M5
M5
R
22
22
mm
CODE
DVM 16
DVM 16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求