19172
voestalpine
14. Guide bars, Rectangular guide block, Lockings
Powered by
CAD模型選擇
{voest/14_laschenfuehrungen/14_01.prj},{NB=VA_Laschen_19172},{IDENTNR=19172},{WF=WF 750/1A},{WF6A=},{WF1A=WF 750/1A},{A=112},{L1=224},{B=45},{E1=50},{E2=50},{F=28},{R=25.0},{T=21.0},{L2=100},{L3=20},{D1=18},{D2=26},{L4=-},{L5=0},{D3=-},{D4=-},{V=1.000},{STK=3},{MB=M16x50},{D3X=0},{D4X=0.00},{GEWICHT=7.20},{CTN=84833080},{VDI=ähnl. 3387},{VW2=},{SANKYO1=},{FIBRO1=2960.89.112.224},{FIBBRO2=},{GSB=},{BMW1=},{FORD2=},{BMW2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 47
HELP_VARIABLE
Company
voestalpine
Description
14.1 - Guide bars / WF 750/1A with lubricant (acc. to VDI 3387)
Bill of material
19172
IDENTNR
Code-No.
19172
19172
A
Width a f7
112
112
mm
L1
Length L1
224
224
mm
B
Height b
45
45
mm
E1
Hole spacing e1
50
50
mm
E2
Hole spacing e2
50
50
mm
F
Length f
28
28
mm
R
Radius r
25.0
25.0
mm
T
Height t
21.0
21.0
mm
L2
Lenght L2
100
100
mm
L3
Length L3
20
20
mm
D1
Diameter Ød1 H13
18
18
mm
D2
Diameter Ød2 H13
26
26
mm
L4
Lenght L4
-
-
mm
L5
Length L5
0
0
mm
D3
Diameter Ød3
-
-
mm
D4
Diameter Ød4
-
-
mm
STK
Number of screwholes
3
3
MB
Cheese head screw DIN EN ISO 4762
M16x50
M16x50
GEWICHT
Weight
7.20
7.20
kg
CTN
Customs tariff number
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求