64005
voestalpine
14. Guide bars, Rectangular guide block, Lockings
Powered by
CAD模型選擇
{voest/14_laschenfuehrungen/14_2_asmtab.prj},{NB=VA_Rechteckfuehrung/Fuehrungsaufnahme_64005},{IDENTNR=64005},{IDENTNRO=20235},{IDENTRNU=20245},{IDENTNRWF=20245},{L=122},{B=100},{T=40},{L1=56},{L2=66},{L3=48},{L4=18},{B1=50},{B2=74},{T1=24},{T2=13},{D1=14.0},{D2=20},{R=10},{R2=2},{L5=10},{IDENTNRSG=20235},{LSG=66},{BSG=100},{TSG=40},{L1SG=48},{L2SG=18},{T1SG=13.0},{T2SG=25},{D1SG=14.0},{STK=2},{ZS=M12},{PPATH=14_2_asmtpl.prj},{CTN=84833080},{GEWICHT=3.76},{HASCO=Z07/66/50x56}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
voestalpine
Description
14.2 - Rectangular guides / hardened steel with solid lubricant
Bill of material
64005
IDENTNR
Code-No. WF 750/6A + Steel hardened
64005
64005
IDENTNRO
Code-No. Upper part
20235
20235
IDENTRNU
Code-No. Lower part
20245
20245
L
122
122
mm
B
g4
100
100
mm
T
-0.1
40
40
mm
L1
js15
56
56
mm
L2
-0.5 -0.7
66
66
mm
L3
48
48
mm
L4
18
18
mm
B1
H5,g5
50
50
mm
B2
74
74
mm
T1
24
24
mm
T2
13
13
mm
D1
Ø H13
14.0
14.0
mm
D2
Ø H13
20
20
mm
R
10
10
mm
R2
2
mm
L5
10
10
mm
LSG
66
66
mm
BSG
100
100
mm
TSG
-0.1
40
40
mm
L1SG
48
48
mm
L2SG
18
18
mm
T1SG
13.0
13.0
mm
T2SG
25
25
mm
D1SG
14.0
14.0
mm
STK
Number of screwholes
2
ZS
Cheese head screw DIN EN ISO 4762
M12
M12
CTN
Customs tariff number
84833080
GEWICHT
Weight
3.76
3.76
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F1323 - Flat guiding stock - DME - Mat. 1.7131, 60 HRC
D-M-E
15.01.2024
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求