DUKTUS MB fitting BLS 400 80
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/mb_bls.prj},{NB=0106080806(400)},{ARTNR=0106080806},{BES=Epoxy},{LODLEVEL=400},{DN=80},{DN1=400},{DN2=80},{PFA=63},{W=179.5},{L=870},{H=404},{D2=155.560},{L1=487.100},{L2=145.000},{D1=520.820},{D3=428.000},{D4=136.000},{H1=145.000},{L3=506.720},{D12=487.100},{D13=447.780},{D14=406.400},{ONX=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
DUKTUS MB fitting BLS - Socket pointed end piece BLS with socket branch 90°
Bill of material
DUKTUS MB fitting BLS 400 80
ARTNR
Part no.
0106080806
0106080806
BES
Coating
Epoxy coating
LODLEVEL
LOD Level
400
200
400
200
DN1
Diameter
400
DN2
Diameter
80
80
PFA
63
bar
W
Weight
179.5
179.5
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求