Figure 2033 800
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2033.prj},{NB=Figure 2033-90405770(400)},{ARTNR=90405770},{BES=Epoxy},{LODLEVEL=400},{DN=800},{PN=10},{DEF=30},{T=390},{W=428.0},{NPK=-},{L1=175.940},{D1=1025.000},{D2=842.000},{NOH=24},{DH=34.000},{R=1221.000},{ANG=30.000},{T1=36.000},{ANGH=15.000},{K=950.000},{G=911.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 37
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2033 - VONROLL FFK 30 ECOFIT Double flanged elbow 30°
Bill of material
Figure 2033 800
ARTNR
Part no.
90405770
90405770
BES
Coating
Epoxy coating
Epoxy coating
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
800
800
PN
10
10
bar
DEF
Deflection
30
deg
T
Length
390
390
mm
W
Weight
428.0
428.0
kg
NPK
412
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求