Figure 2822.45 150
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
FITTINGS WITH PUSH IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/fittings_with_ps/2822_45.prj},{NB=Figure 2822.45-325028(400)},{ARTNR=325028},{BES=Epoxy},{LODLEVEL=400},{DN=150},{DEF=45},{PFA=64},{W=18.3},{T=85},{T1=331},{NPK=231.134},{FIGUR=2822.45},{R=85.000},{RR=150.000},{L=268.868},{DEG=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2822 - VONROLL MK fitting ECOFIT HYDROTIGHT Elbow single socket
Bill of material
Figure 2822.45 150
ARTNR
Part no.
325028
325028
BES
Coating
Epoxy coating
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
150
150
DEF
Deflection
45
°
PFA
64
64
bar
W
Weight
18.3
18.3
kg
T
Length
85
85
mm
T1
Length
331
331
mm
NPK
412
231.134
231.134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求