Figure 2854 125 100
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
FITTINGS WITH PUSH IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/fittings_with_ps/2854.prj},{NB=Figure 2854-261005(400)},{ARTNR=261005},{BES=Epoxy},{LODLEVEL=400},{DN1=125},{DN2=100},{PN=10/16},{L=173},{H=110},{W=25.0},{NPK=233.573},{FIGUR=2854},{NOS=8},{ANGS=22.5},{SD=180.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2854 - VONROLL UA fitting (T universal sockets, double chamber) ECOFIT HYDROTIGHT Double socket piece with a loose flanged branch
Bill of material
Figure 2854 125 100
ARTNR
Part no.
261005
261005
BES
Coating
Epoxy coating
LODLEVEL
400
200
400
200
DN1
Diameter
125
125
DN2
Diameter
100
100
PN
10/16
10/16
bar
L
Length
173
173
mm
H
Height
110
110
mm
W
Weight
25.0
25.0
kg
NPK
412
233.573
233.573
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求