Figure 2817 150
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
PRESSURE PIPES WITH PUSH-IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/pressure_pipe_with_ps/2817_ducpur.prj},{NB=Figure 2817-280427(400)},{ARTNR=280427},{BES=Zink-Aluminium-Überzug (400 g/m²) mit Deckbeschichtung Epoxidharzlack},{BES2=Polyurethan (PUR)},{LODLEVEL=400},{DN=150},{FIGUR=2817},{RK=C64},{W=26.2},{L=6000},{DE=170},{EG=4.0},{EPUR1=1.3},{DM=242},{T=126},{NPK=213.314},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2817 - VONROLL DUCPUR HYDROTIGHT – Drinking water
Bill of material
Figure 2817 150
ARTNR
Part no.
280427
280427
BES
Outer coating
Zinc-aluminium outside coating (400 g/m²) with a finishing layer (epoxy resin)
BES2
Inner lining
Polyurethane (PUR)
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
150
150
RK
Pressure class PFA
C64
C64
bar
W
Weight
26.2
26.2
kg/m
L
Length
6000
mm
DE
Diameter
170
170
mm
EG
Strength
4.0
4.0
mm
EPUR1
Strength
1.3
1.3
mm
DM
Diameter
242
242
mm
T
Length
126
126
mm
NPK
412
213.314
213.314
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求