目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
7000099400
VOSS
Catalogue Hose Couplings
Flange high pressure
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{voss/3_larga/mfl_flanschanschluss/mfl_mfl3_90.prj},{NB=7000099400},{BZ=7000099400},{VK=HF/F-E-DN25-3S11/4-IL},{BZLARGA=S80923032025},{VKLARGA=MFL3 90 1\"1/4 25},{INFO=Catalogue},{INFO2=Info},{DNF=1 1/4”},{DN2=1”},{DN=25.000},{L=155.000},{C=19.000},{M=81.000},{D=50.800},{H=70.500},{G=631.000},{L3=7.900},{L4=14.000},{W1=35.700},{W2=44.600},{W3=42.500},{W4=29.000},{OS=43.500},{R3=0.500},{L5=92.000},{L6=79.000},{L7=64.250},{L8=57.750},{L9=56.000},{L10=21.347},{W5=35.000},{W6=25.000},{W7=27.500},{W8=24.700},{K1=2.107},{R5=0.500},{R6=1.000},{AU1=1.000},{AU2=6.000},{LU=0.000},{CU=0.000},{VERSU=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
公司
VOSS
描述
MFL3 90 ( SAE J 518 / ISO 12151-3 (ISO 6162-1)) - Flanges 3000 PSI for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
明细表
7000099400
BZ
Order number VOSS Fluid
7000099400
7000099400
VK
Description VOSS Fluid
HF/F-E-DN25-3S11/4-IL
HF/F-E-DN25-3S11/4-IL
BZLARGA
Order number VOSS Fluid LARGA
S80923032025
S80923032025
VKLARGA
Description VOSS Fluid LARGA
MFL3 90 1"1/4 25
MFL3 90 1"1/4 25
INFO
Catalogue
INFO2
信息
DNF
DN Flange
1 1/4”
1 1/4”
DN2
Hose
1”
1”
DN
Hose
25.000
25.000
mm
L
155.000
155.000
mm
C
19.000
19.000
mm
M
81.000
81.000
mm
D
50.800
50.800
mm
H
70.500
70.500
mm
G
重量
631.000
631.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求