目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-881
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
CAD模型選擇
{wago/pg01/serie282/0282-0881_0999-0962.prj},{NB=282-881},{BESTNR=282-881},{BEZEICHNUNG=Verriegelungskappe, transparent},{INFODE=Info DE},{INFOEN=Info EN},{BREITE=7.20},{FARBE=transparent},{GEWICHT=0.530},{RGB=0.95,0.93,0.88,0.5},{ECLASS71=27-14-92-14},{ECLASS81=27-14-92-14},{LINKDE=http://www.wago.com/de/p/282-881},{LINKEN=http://www.wago.com/global/p/282-881},{FILENAME=282-881}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
282-881 - Locking cover, mechanically locks multiple links, 1-pole
Bill of material
282-881
BESTNR
Item-No.
282-881
BEZEICHNUNG
Description
Locking cover, transparent
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
7.20
mm
FARBE
Color
transparent
GEWICHT
Weight
0.530
g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
FILENAME
Filename
282-881
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
282-882 - Locking cover, mechanically locks multiple links, 2-pole
WAGO
17.04.2024
282-884 - Locking cover, mechanically locks multiple links, 4-pole
WAGO
19.02.2024
282-883 - Locking cover, mechanically locks multiple links, 3-pole
WAGO
17.04.2024
709-167 - Cover carrier, Type 1, incl. fixing/retaining screws and knurled ...
WAGO
17.04.2024
249-117 - Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
WAGO
15.05.2024
282-887 - Locking cover, mechanically locks multiple links, 7-pole
WAGO
17.04.2024
282-888 - Locking cover, mechanically locks multiple links, 8-pole
WAGO
17.04.2024
282-885 - Locking cover, mechanically locks multiple links, 5-pole
WAGO
17.04.2024
282-886 - Locking cover, mechanically locks multiple links, 6-pole
WAGO
17.04.2024
282-901 - 2-conductor through terminal block, 6 mm², center marking, for DI...
WAGO
15.05.2024
282-907 - 2-conductor ground terminal block, 6 mm², center marking, for DIN...
WAGO
15.05.2024
279-492 - Jumper, 2-way, insulated
WAGO
17.04.2024
279-325 - End and intermediate plate, 2 mm thick
WAGO
16.05.2024
279-501 - Double-deck terminal block, Through/through terminal block, L/L, ...
WAGO
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求