目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
236-763/332-000/999-950
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 236
Powered by
CAD模型選擇
{wago/pg04/serie236/0236-0601_0332_0999-0962.prj},{NB=236-763/332-000/999-950},{BESTNR=236-763/332-000/999-950},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 2.5},{QUERSCHNITT2=20 - 12},{ABISOLIERLAENGE=5 - 6},{SPANNUNG=440},{BEMESSSTOSSSPG=MIN},{VERSCHMUTZGRAD=MIN},{STROM=16},{RM=10.00},{P=1},{HOEHE=13.00},{BREITE=10.00},{TIEFE=14.00},{ANZAHLKLEMMSTEL=1},{ANZAHLPOTENTIAL=1},{FARBE=lichtgrau},{BOHRLOCHDURCHM=1,1 + 0,1 mm},{RGB=0.87,0.84,0.79,0},{GEWICHT=1.299},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/236-763_332-000_999-950},{LINKEN=http://www.wago.com/global/p/236-763_332-000_999-950}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
WAGO
Description
236-601/332-000 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 10/10.16 MM / 0.4 IN WITH SOLDER PINS 5.5 MM / 0.217 IN
Bill of material
236-763/332-000/999-950
BESTNR
Item-No.
236-763/332-000/999-950
236-763/332-000/999-950
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5
0.5 - 2.5
mm²
QUERSCHNITT2
Cross section
20 - 12
20 - 12
AWG
ABISOLIERLAENGE
Strip length
5 - 6
mm
SPANNUNG
Measured voltage
440
440
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
16
16
A
RM
Pin Spacing
10.00
mm
P
No. of poles
1
HOEHE
Height
13.00
mm
BREITE
Width
10.00
mm
TIEFE
Depth
14.00
mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
lichtgrau
BOHRLOCHDURCHM
Dimensions
1,1 + 0,1 mm
GEWICHT
Weight
1.299
1.299
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求