目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2042
WAGO
PG 06 - Electronics
Powered by
CAD模型選擇
2042-1008 - Switching module, with changeover rocker switch, Switching volt...
17.04.2024
2042-1108 - Switching module, with momentary switch, Switching voltage: 250...
14.07.2023
2042-3004 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Li...
14.07.2023
2042-3014 - Relay module, Nominal input voltage: 24 VDC, 2 make contact, Li...
14.07.2023
2042-3024 - Relay module, Nominal input voltage: 24 VDC, 4 make contacts, L...
14.07.2023
2042-3034 - Relay module, Nominal input voltage: 24 VDC, 1 changeover conta...
14.07.2023
2042-3044 - Relay module, Nominal input voltage: 24 VDC, 2 changeover conta...
14.07.2023
2042-3054 - Relay module, Nominal input voltage: 24 VDC, 1 break contact, L...
14.07.2023
2042-3064 - Relay module, Nominal input voltage: 24 VDC, 1 break and 1 make...
14.07.2023
2042-3074 - Relay module, Nominal input voltage: 24 VDC, 3 break contacts a...
14.07.2023
2042-3084 - Relay module, Nominal input voltage: 24 VDC, 2 break and 2 make...
14.07.2023
2042-321 - Empty component plug housing, 4-pole, transparent housing, with ...
14.07.2023
2042-331 - Empty component plug housing, 6-pole, transparent housing, with ...
14.07.2023
2042-341 - Empty component plug housing, 8-pole, transparent housing, with ...
14.07.2023
2042-351 - Empty component plug housing, 10-pole, transparent housing, with...
14.07.2023
2042-3809 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 1 make c...
06.10.2023
2042-3819 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 2 make c...
14.07.2023
2042-3829 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 4 make c...
14.07.2023
2042-3839 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 1 change...
14.07.2023
2042-3849 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 2 change...
14.07.2023
2042-3859 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 1 break ...
14.07.2023
2042-3869 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 1 break ...
14.07.2023
2042-3879 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 3 break ...
14.07.2023
2042-3889 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 2 break ...
14.07.2023
2042-7204 - Solid-state relay module, Nominal input voltage: 24 VDC, Output...
14.07.2023
2042-7304 - Solid-state relay module, Nominal input voltage: 24 VDC, Output...
14.07.2023
2042-7504 - Solid-state relay module, Nominal input voltage: 24 VDC, Output...
14.07.2023
2042-7604 - Solid-state relay module, Nominal input voltage: 24 VDC, Output...
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.