目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
869-397
WAGO
PG 16 - Rail mounted terminal block with CAGE CLAMP COMPACT
Series 869
Powered by
CAD模型選擇
{wago/pg16/serie869/0869-0395_0999-0962.prj},{NB=869-397_HI},{BESTNR=869-397},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{HOEHE=27.60},{BREITE=2.50},{TIEFE=33.40},{FARBE=lichtgrau},{GEWICHT=1.560},{RGB=0.82,0.82,0.82,0},{ECLASS71=27-14-11-33},{ECLASS81=27-14-11-33},{LINKDE=http://www.wago.com/de/p/869-397},{LINKEN=http://www.wago.com/global/p/869-397}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
WAGO
Description
869-395 - END PLATE 2.5 MM / 0.098 IN THICK WITH FIXING FLANGES M 4
Bill of material
869-397
BESTNR
Item-No.
869-397
869-397
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
HOEHE
Height
27.60
mm
BREITE
Width
2.50
mm
TIEFE
Depth
33.40
mm
FARBE
Color
lichtgrau
lichtgrau
GEWICHT
Weight
1.560
1.560
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求