目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2022-141
WAGO
PG 18 - X-COM-SYSTEM
Series 2022
Powered by
CAD模型選擇
{wago/pg18/serie2022/2022-0141_0999-0962.prj},{NB=2022-141_HI},{BESTNR=2022-141},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{BREITE=4.80},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=0.400},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/2022-141},{LINKEN=http://www.wago.com/global/p/2022-141}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
2022-141 - Locking lever
Bill of material
2022-141
BESTNR
Item-No.
2022-141
2022-141
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
4.80
mm
FARBE
Color
grau
grau
GEWICHT
Weight
0.400
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求