目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
769-608/005-000
WAGO
PG 18 - X-COM-SYSTEM
Series 769
Powered by
CAD模型選擇
{wago/pg18/serie769/0769-0602_0005_0999-0962.prj},{NB=769-608/005-000_HI},{BESTNR=769-608/005-000},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.08 - 4},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=8 - 9},{SPANNUNG=500},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=32},{RM=5.00},{P=8},{HOEHE=24.00},{BREITE=61.00},{TIEFE=40.00},{ANZAHLKLEMMSTEL=8},{ANZAHLPOTENTIAL=8},{FARBE=grau},{GEWICHT=24.969},{BEMERKUNGEN=A = (No. of poles x Pin Spacing) | D = A + 21,3 mm | E = A + 4,9 mm | F = A + 8,1 mm},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-06},{LINKDE=http://www.wago.com/de/p/769-608_005-000},{LINKEN=http://www.wago.com/global/p/769-608_005-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
WAGO
Description
769-602/005-000 TO 769-615/005-000 - 1-conductor male connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, Snap-in flange
Bill of material
769-608/005-000
BESTNR
Item-No.
769-608/005-000
769-608/005-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
QUERSCHNITT1
Cross section
0.08 - 4
mm²
QUERSCHNITT2
Cross section
28 - 12
AWG
ABISOLIERLAENGE
Strip length
8 - 9
mm
SPANNUNG
Measured voltage
500
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32
A
RM
PIN SPACING
5.00
mm
P
No. of poles
8
8
HOEHE
Height
24.00
mm
BREITE
Width
61.00
61.00
mm
TIEFE
Depth
40.00
mm
ANZAHLKLEMMSTEL
Number of connection points
8
8
ANZAHLPOTENTIAL
Number of potentials
8
8
FARBE
Color
grau
GEWICHT
Weight
24.969
24.969
g
BEMERKUNGEN
Comment
A = (No. of poles x Pin Spacing) | D = A + 21,3 mm | E = A + 4,9 mm | F = A + 8,1 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求