目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
770-1315
WAGO
PG 20 - WINSTA
Series 770
Powered by
CAD模型選擇
{wago/pg20/serie770/0770-1315_0999-0962.prj},{NB=770-1315_LOG500},{BESTNR=770-1315},{LOG=5},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 4},{QUERSCHNITT2=20 - 12},{ABISOLIERLAENGE=9},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=25},{P=5},{HOEHE=12.90},{BREITE=50.00},{TIEFE=37.50},{ANZAHLKLEMMSTEL=10},{ANZAHLPOTENTIAL=5},{FARBE=rot},{RGB=0.65,0.20,0.15,0},{GEWICHT=16.326},{ECLASS71=27-44-06-05},{LINKDE=http://www.wago.com/de/p/770-1315},{LINKEN=http://www.wago.com/global/p/770-1315}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
770-1315 - Plug, 5-pole, Cod. P
Bill of material
770-1315
BESTNR
Item-No.
770-1315
LOG
Level of Geometry
LOG500
LOG300
LOG100
LOG500
LOG300
LOG100
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4
mm²
QUERSCHNITT2
Cross section
20 - 12
AWG
ABISOLIERLAENGE
Strip length
9
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25
A
P
No. of poles
5
HOEHE
Height
12.90
mm
BREITE
Width
50.00
mm
TIEFE
Depth
37.50
mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
rot
GEWICHT
Weight
16.326
g
ECLASS71
eCl@ss 7.1
27-44-06-05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求