目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
GRBM1:1LHA20B30
Branham, WC
Right Angle Gearboxes
GLIDE RIGHT™
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/glide_right/glide_right_tomsr_mm.prj},{NB=GRBM1:1LHA20B30},{PN=GRBM1:1LHA20B30},{PRODUCT=4304-0905},{R=1:1},{ROT=Left Hand},{A=20},{B=30},{TIN=0225-0410},{M=Base Mounting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Branham, WC
Description
Glide Right™ Metric - WC Branham - Gearbox
Bill of material
GRBM1:1LHA20B30
PN
Part No.
GRBM1:1LHA20B30
GRBM1:1LHA20B30
PRODUCT
Product
4304-0905
4304-0905
R
Ratio
1:1
ROT
Rotation
Left Hand
Left Hand
A
A Bore Shaft Dia.
20
20
mm
AKS
A-Bore Key Size
6
6
mm
B
B Bore Shaft Dia.
30
30
mm
BKS
B-Bore Key Size
8
8
mm
TIN
T-O-M Item No.
0225-0410
0225-0410
M
Mounting
Base Mounting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求