您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2563730000
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD模型選擇
{weidmueller_qs/27/46/02/01/2563730000.prj},{NB=2563730000},{MANUID=2563730000},{AAH185=15},{AAT080=4},{AAZ315=30},{AAZ316=30},{AAZ317=30},{AAZ332=2.900},{AAZ352=1},{AAZ360=-40},{AAZ361=85},{BAA020=19.300},{BAB577=7.120},{BAF016=14.500},{AAF040=0},{AAD931=85366990},{AAO676=2563730000},{AAO663=4050118572346},{PREVIEW=../../../../_pool_/44/b6/25637300009999.png},{MANUTYPEDESC=USB2.0A R1V 2.5N4 TY BK},{DESCSHORT=PCB plug-in connector data, THT/THR solder connection, 2.00 mm, Number of poles: 4, 180°, 2.9 mm, Gold over nickel, black, Tray (manual assembly)},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118572346},{MANUNAME=Weidmueller Group},{AAB754=Socket},{AAC108=IP20},{AAC128=Fixed plug connector}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2563730000 - USB2.0A R1V 2.5N4 TY BK
明細表
Weidmueller 2563730000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2563730000
MANUTYPEDESC
Manufacturer Type Description
USB2.0A R1V 2.5N4 TY BK
DESCSHORT
Description short
PCB 插拔式联接器数据, THT/THR 焊接联接, 2.00 mm, 回路数: 4, 180°, 2.9 mm, 镍,镀金, 黑色, 托盘(手动安装)
DESCLONG
Description long
用于数据线连接的插拔式印刷线路板联接器。
GTIN
GTIN-Code
4050118572346
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Phosphor bronze
AAH185
assembly height
15
mm
AAP798
Application standards
UL
AAT080
Pole number
4
AAZ315
Rated voltage (II/2)
30
V
AAZ316
Rated voltage (III/2)
30
V
AAZ317
Rated voltage (III/3)
30
V
AAZ332
Pin length
2.900
mm
AAZ334
Type of PCB contacting
THR connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
85
°C
AAZ363
Coating plug contact area
30...80 µ" Ni / ≥ 30 µ" Au
BAA020
height
19.300
mm
BAA097
color of housing
black
BAB577
depth
7.120
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
soldering
BAD831
Design of electrical connection
THR connection
BAF016
width
14.500
mm
BAG640
Assembly type
plug-in
AAF040
Mass
0
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求