目錄: Welkerbearing
Created: 13.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
SST030A010AL31A000
Welkerbearing
Part Ejectors
Powered by
CAD模型選擇
{welkerbearing/ejectors/sst_asmtab.prj},{NB=SST030A010AL31A000},{SER=SST},{TA=30},{ACT=01},{SH=0},{MS=A},{SO=L3},{SBP=1},{FR=A},{VBS=0},{POS=},{PPATH=sst_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Welkerbearing
Description
SST - Part Ejector
Bill of material
SST030A010AL31A000
SER
Series
SST
PN
Part Number
SST030A010AL31A000
TA
Tip Angle
30
°
ACT
Actuator
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
01 - Welker 70mm Bore w/ NPT Ports
02 - Welker 70mm Bore w/ G Ports
05 - Welker 100mm Bore w/ NPT Ports
06 - Welker 100mm Bore w/ G Ports
SH
Shroud
0 - Base Shroud
1 - Tip Plate Shroud
0 - Base Shroud
1 - Tip Plate Shroud
MS
Mount
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
A - Mounting Base as Shown
B - Mounting Base Rotated 180deg
SO
Switch Option
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE-Truck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR-Truck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE-Truck 4-Wire, 4-Pin, DC M12x1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR-Truck 4-Wire, 4-Pin, DC M12x1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Retract ** NON-STOCK OPTION - See Note **
HE - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
HR - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
AE - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
AR - Turck 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
BE-Truck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend ** NON-STOCK OPTION - See Note **
BR-Truck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract ** NON-STOCK OPTION - See Note **
CE-Truck 4-Wire, 4-Pin, DC M12x1 (NPN), Extend ** NON-STOCK OPTION - See Note **
CR-Truck 4-Wire, 4-Pin, DC M12x1 (NPN), Retract ** NON-STOCK OPTION - See Note **
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
EE - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Extend ** NON-STOCK OPTION - See Note **
ER - Balluff 3-Wire, 4-Pin, DC M12X1 (PNP) Retract ** NON-STOCK OPTION - See Note **
HE - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
HR - Turck 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
JE - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Extend ** NON-STOCK OPTION - See Note **
JR - Efector 3-Wire, 4-Pin, DC M12X1 (PNP), Retract ** NON-STOCK OPTION - See Note **
ZE - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Extend
ZR - Welker 4-Wire, 4-Pin, DC M12X1 (PNP), Retract
SBP
Switch Bracket Position
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
1 - Switch/Switch Bracket @ Position 1
2 - Switch/Switch Bracket @ Position 2
3 - Switch/Switch Bracket @ Position 3
4 - Switch/Switch Bracket @ Position 4
FR
Port Position
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
A - Port @ Pos.1
B - Port @ Pos.2
C - Port @ Pos.3
D - Port @ Pos.4
VBS
V-Block Switch
0 - No V-Block Switch
S - V-Block Switch
0 - No V-Block Switch
S - V-Block Switch
POS
Position
Retracted
Extended
Retracted
Extended
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求