目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball knob DIN 319-KT-25-M8-C
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
DIN 319
DIN 319
DIN 319 KU KN
DIN 319 C MG OB
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/knobs/din319/din319/din319_ku_kn/din319_c_mg_ob/din319_c_mg_ob.prj},{NB=Kugelknopf DIN 319-KT-25-M8-C},{PARTNUMBER=DIN 319-KT-25-M8-C},{ITEMID=319-KT-25-M8-C},{WSY='KU','KT'},{WSKU=KU},{WSKT=KT},{D1=25},{D2=M8},{D4=15},{H=22.5},{T1=9.0},{D2KU='M5','M6','M8'},{D2KT='M6','M8'},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{FARBE=schwarz},{WEIGHT=0.0100},{CTN=3926902500},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
JW Winco
Description
DIN 319 - Ball knobs, Type C, with tapped hole (no bushing)
Bill of material
Ball knob DIN 319-KT-25-M8-C
PARTNUMBER
WINCO PARTNUMBER
DIN 319-KT-25-M8-C
DIN 319-KT-25-M8-C
D1
25
25
mm
D2
Thread
M8
M8
D4
~
15
15
mm
H
22.5
22.5
mm
T1
min.
9.0
9.0
mm
WEIGHT
Weight
0.0100
0.0100
kg
CTN
US-Customs Tariff Number
3926902500
3926902500
ROHS
YES
INFOWINCO
Produkt details
Produkt details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求