目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Cranked handle DIN 468-125-B10-D
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
DIN 468
DIN 468 B
DIN 468 B D
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/din468/din468_b/din468_b_d/din468_b_d.prj},{NB=Handkurbel DIN 468-125-B10-D},{PARTNUMBER=DIN 468-125-B10-D},{L=125},{D1X=10.000},{D2=34},{H1=34},{H2=14},{H3=55},{H4=76.0},{H4X=9.500},{A1=8.5},{A2=7.5},{B1=26.5},{B2=15.5},{C1=37},{C2=39.5},{C3=19},{F=13},{R1=21},{R2=35},{R3=2.5},{R4=43},{R5=13},{H5=72},{DURCHM=22},{Y=62.5},{Z=5.5},{R6=22.0},{R7=48.0},{R8=4.0},{ABS=1.000},{ABS1=1.000},{ABS2=6.000},{D11=22.000},{D14=14.000},{L11=66.165},{L13=8.000},{R11=1.500},{R12=22.000},{R13=48.000},{R14=6.000},{ABSR12=16.428},{ABSR13=40.188},{SCHNITTR12R13=23.895},{SCHNITTR13R14=66.165},{ABSR12X=6.844},{SCHNITTR12R13X=8.150},{SCHNITTR13R14X=3.364},{D20=9.8},{WEIGHT=0.4770},{ITEMID=10MC08/D},{WST=GGG},{D1=B10},{CTN=8487900080},{ROHS=YES}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
DIN 468 - Cranked handles, Type D, with revolving handle
Bill of material
Cranked handle DIN 468-125-B10-D
PARTNUMBER
WINCO PARTNUMBER
DIN 468-125-B10-D
DIN 468-125-B10-D
L
Length
125
125
mm
D1
bore H7
B10
B10
D2
34
34
mm
H1
34
34
mm
H2
14
14
mm
H3
55
55
mm
H4
76.0
76.0
mm
DURCHM
Machine Handle
22
22
mm
WEIGHT
Weight
0.4770
0.4770
kg
CTN
US-Customs Tariff Number
8487900080
8487900080
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求