目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Cranked handle EN 570-80-B10
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
EN 570
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/en570/gn570.prj},{NB=Handkurbel EN 570-80-B10},{PARTNUMBER=EN 570-80-B10},{ITEMID=570-80-B10},{L=80},{D1Y=10},{D1=B10},{D1X=10},{D2=22},{D3=17},{D4=30},{D5=22},{H1=32},{H1X=32},{H2=36},{H3=22},{H4=26},{H5=10},{H6=13},{H7=13},{H8=52.5},{DURCHM=21},{L3=51.5},{D20=6.000},{WEIGHT=0.1200},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 570 - Cranked handles
Bill of material
Cranked handle EN 570-80-B10
PARTNUMBER
WINCO PARTNUMBER
EN 570-80-B10
EN 570-80-B10
L
Length
80
80
mm
D1
H7 Bore
B10
B10
D2
22
22
mm
D3
17
17
mm
D4
30
30
mm
H1
32
32
mm
H2
36
36
mm
H5
10
10
mm
H6
13
13
mm
H7
13
13
mm
H8
52.5
52.5
mm
DURCHM
Cylindrical handle
21
21
mm
WEIGHT
Weight
0.1200
0.1200
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求