目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Cranked handle GN 269-200-B19
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 269
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/gn269/gn_269_eh.prj},{NB=Edelstahl-Handkurbeln GN 269-200-B19},{PARTNUMBER=GN 269-200-B19},{ITEMID=269-200-B19},{L=200},{D1S=19},{D1=B19},{S=-},{D2=38},{H1=38},{H2=28.0},{H3=9.4},{H4=71},{ZG=23},{D=19.0},{VER=5},{WEIGHT=0.5460},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
JW Winco
Description
GN 269 - Stainless Steel-Cranked handles
Bill of material
Stainless Steel-Cranked handle GN 269-200-B19
PARTNUMBER
WINCO PARTNUMBER
GN 269-200-B19
GN 269-200-B19
L
Length
200
200
mm
D1
Bore H9
B19
B19
S
Square H11
-
-
D2
38
38
mm
H1
38
38
mm
H2
~
28.0
28.0
mm
H3
9.4
9.4
mm
H4
71
71
mm
ZG
Cylindrical handle
23
23
mm
WEIGHT
Weight
0.5460
0.5460
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求