目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Crank GN 369.5-80-B10-A
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 369.5
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/gn369_5/gn369_5_a.prj},{NB=Edelstahl-Geraetekurbel GN 369.5-80-B10-A},{PARTNUMBER=GN 369.5-80-B10-A},{ITEMID=369.5-80-B10-A},{L=80},{D1=B10},{D1X=10.000},{D2=18},{H1=28},{H2=18},{H3=74},{H4=40},{T=18},{DURCHM=18},{ZYLSCHR=M5},{ZYX=5.000},{WEIGHT=0.0971},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{CHAM1=0.50},{CHAM2=0.80},{L1X=18.20},{D2X=5.50},{D3X=8.00},{L2X=22.50},{H2X=9.70},{CHAM3=0.30},{L3X=26.20},{L4X=1.50},{H1X=68.00},{RX=8.000},{L5X=34.000},{L6X=17.00},{R2X=0.500},{R3X=45.00},{RXX=5.00},{R4X=2.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 369.5 - Stainless Steel-Cranks, Type A, without slot
Bill of material
Stainless Steel-Crank GN 369.5-80-B10-A
PARTNUMBER
WINCO PARTNUMBER
GN 369.5-80-B10-A
GN 369.5-80-B10-A
L
Length
80
80
mm
D1
H9 Bore
B10
B10
D2
18
18
mm
H1
28
28
mm
H2
≈
18
18
mm
H3
≈
74
74
mm
H4
≈
40
40
mm
T
+0,5
18
18
mm
DURCHM
Ø Handle
18
18
mm
ZYLSCHR
Socket cap screw DIN 912
M5
M5
WEIGHT
Weight
0.0971
0.0971
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求