目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Handwheel with retractable handle GN 924.7-140-B16-R-SR
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Handwheels with retractable handle
GN 924.7
GN 924.7 B
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/handwheels_with_retractable_handles/gn924_7/gn924_7_b/gn_924_7_b_asmtab.prj},{NB=Umleggriff-Handrad GN 924.7-140-B16-R-SR (unactivated)},{PARTNUMBER=GN 924.7-140-B16-R-SR},{ITEMID=16MRXKV/R},{POS=0},{D1=140},{D2Y=16},{D2=B16},{D2X=14,16},{D3=24},{D4=35.07},{B=26.0},{H=4},{L1=19},{L2=46.2},{L3=77.5},{R=52.0},{ZG=24},{VS=GN 184-22},{PPATH=gn_924_7_b_asmtpl.prj},{FARBEVIS=silber},{WEIGHT=0.5940},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
JW Winco
Description
GN 924.7 - Handwheels with retractable handle, Type R with revolving handle without keyway
Bill of material
Handwheel with retractable handle GN 924.7-140-B16-R-SR
PARTNUMBER
WINCO PARTNUMBER
GN 924.7-140-B16-R-SR
GN 924.7-140-B16-R-SR
POS
Position
unactivated
activated
unactivated
activated
°
D1
140
140
mm
D2
H7 Bore
B16
B16
D3
24
24
mm
D4
35.07
35.07
mm
B
26.0
26.0
mm
H
4
mm
L1
19
19
mm
L2
~
46.2
46.2
mm
L3
77.5
77.5
mm
R
52.0
52.0
mm
ZG
Ø Handle
24
24
mm
VS
recommended countersunk washer
GN 184-22
FARBEVIS
Colour
silver
silver
WEIGHT
Weight
0.5940
0.5940
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求