目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Two Spoked Handwheel GN 322-160-B1/2-A
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 322
GN 322 B
GN 322 B A
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/spoked_handwheels/gn322/gn322_b/gn322_b_a/gn322_b_a_inch.prj},{NB=Two Spoked Handwheel GN 322-160-B1/2-A},{PARTNUMBER=GN 322-160-B1/2-A},{ITEMID=4BE32/A},{D1=160},{D2=B1/2},{D2INCH=12.7000},{D2X=14,16},{D3=36},{B=18.0},{L1=20},{L2=39},{H=24},{D14=122.0},{W1=21.0},{W2=26.0},{C=5.0},{R=2.0},{HT=M10},{HL=74},{WEIGHT=0.0000},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
JW Winco
Description
GN 322 - Two Spoked Handwheels Without Type R Handle Inch
Bill of material
Two Spoked Handwheel GN 322-160-B1/2-A
PARTNUMBER
WINCO PARTNUMBER
GN 322-160-B1/2-A
GN 322-160-B1/2-A
D1
160
160
mm
D2
Through Bore
B1/2
B1/2
D3
36
36
mm
B
18.0
18.0
mm
L1
20
20
mm
L2
39
39
mm
H
Handle Ø
24
24
mm
HT
Handle Thread
M10
M10
HL
Handle Length
74
74
mm
WEIGHT
Weight
0.0000
0.0000
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求