目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Handwheel EN 577.8-85-B10-NI
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 577.8
EN 577.8 NI
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/position_indicators/en577_8/en577_8_ni/gn577_8_ni.prj},{NB=Handrad EN 577.8-85-B10-NI},{PARTNUMBER=EN 577.8-85-B10-NI},{ITEMID=577.8-85-B10-NI},{D1=85},{D2=B10},{D2X=10.000},{D3=18},{D4=24},{D5=58},{B=17.5},{L1=17.5},{L2=51},{L3=6},{L4=18},{GN0008=42},{GN0003=-},{A1=20.000},{A2=13.000},{A3=49.600},{A4=48.300},{A5=30.600},{A6=21.100},{WEIGHT=0.1205},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 577.8 - Handwheels, bushing Stainless Steel, for positioning indicators GN 000.8 / GN 000.3
Bill of material
Handwheel EN 577.8-85-B10-NI
PARTNUMBER
WINCO PARTNUMBER
EN 577.8-85-B10-NI
EN 577.8-85-B10-NI
D1
85
85
mm
D2
H7 Bore
B10
B10
mm
D3
18
18
mm
D4
24
24
mm
D5
58
58
mm
B
17.5
17.5
mm
L1
17.5
17.5
mm
L2
51
51
mm
L3
6
mm
L4
18
mm
GN0008
Size
42
42
mm
GN0003
Size
-
-
mm
WEIGHT
Weight
0.1205
0.1205
kg
CTN
US-Customs Tariff Number
84879090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求