目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Position Indicator EN 954-B1/2-001.5-FR-R-SG
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 954
EN 954 R
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/position_indicators/en954/en954_r/en954_r_inch.prj},{NB=Position Indicator EN 954-B1/2-001.5-FR-R-SG},{PARTNUMBER=EN 954-B1/2-001.5-FR-R-SG},{D=B1/2},{COUNTER=001.5},{INDICATION=001.5},{PITCH=1.5},{MAX=1500},{INSTALLATIONVIS=In the front, below},{VARIATIONEN=Skala oben auf Schräge(AN), Skala oben vorn(FN), Skala unten auf Schräge(AR), Skala unten vorn(FR)},{VERS=4.000},{VER=2.000},{COLORVIS=black-gray},{MAT=Plastic (Polyamide PA)},{WEIGHT=0.0430},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 192
HELP_VARIABLE
Company
JW Winco
Description
EN 954 - Position Indicators, Type R, Numbers ascending clockwise
Bill of material
Position Indicator EN 954-B1/2-001.5-FR-R-SG
PARTNUMBER
WINCO PARTNUMBER
EN 954-B1/2-001.5-FR-R-SG
EN 954-B1/2-001.5-FR-R-SG
D
Bore h7
B1/2
COUNTER
Counter
001.5
001.5
INDICATION
Indication after one spindle revolution
001.5
001.5
PITCH
Corresponds to thread pitch
1.5
1.5
mm
MAX
max. revolutions
1500
1500
min
INSTALLATIONVIS
Front view
In the front, below
In the front, below
COLORVIS
Color
black-gray
black-gray
WEIGHT
Weight
0.0430
0.0430
kg
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求