目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Four-Prong Clamping Knob CKS-1.50-5/16x18-D
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
CKS
CKS B
CKS D
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/cks/cks_b/cks_d/cks_d.prj},{NB=Four-Prong Clamping Knob CKS-1.50-5/16x18-D},{PARTNUMBER=CKS-1.50-5/16x18-D},{ITEMID=CKS-1.50-5/16x18-D},{D1=1.5},{D2=5/16x18},{D4=0.63},{H1=0.88},{H2=0.38},{WEIGHT=0.0200},{CTN=848590},{ROHS=YES},{INFOWINCO=Produktdetails},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
CKS-D - Four-Prong Clamping Knobs, Tapped Through Hole Types Inch
Bill of material
Four-Prong Clamping Knob CKS-1.50-5/16x18-D
PARTNUMBER
WINCO PARTNUMBER
CKS-1.50-5/16x18-D
CKS-1.50-5/16x18-D
D1
1.5
1.5
Inch
D2
Thread
5/16x18
5/16x18
Inch
D4
0.63
0.63
Inch
H1
0.88
0.88
Inch
H2
0.38
0.38
Inch
WEIGHT
Weight
0.0200
0.0200
kg
CTN
US-Customs Tariff Number
848590
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求