Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 831.1 - Toggle latches, Steel
Bill of material
Toggle latch GN 831.1-110-ST
PARTNUMBER
WINCO PARTNUMBER
GN 831.1-110-ST
POS
Position
W2HUB
Adjustable range Hub
mm
Enter value for W2HUB
Adjustable range Hub
mm
cm
inch
ft
GR
Size
110 mm
FH
Holding force (FH)
1100 N
B1
30 mm
B2
24 mm
B3
52 mm
B4
35 mm
B5
37 mm
B6
19 mm
B7
36 mm
D1
5.2 mm
D2
4.2 mm
H1
h1~
22 mm
H2
13 mm
L1
l1 min.
140 mm
L2
51 mm
L3
l3 min.
78 mm
M1
8 mm
M2
36 mm
M3
5.5 mm
M4
15 mm
R
r~
63 mm
W1
w1~ Stroke
16 mm
WEIGHT
Weight
0.0990 kg
CTN
US-Customs Tariff Number
8308909000
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型