目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Toggle clamp GN 863-1000-EPV-M
JW Winco
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 863
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_4/pneumatically_operated_clamps/gn863/gn_863_epv_m_asmtab.prj},{NB=Schnellspanner GN 863-1000-EPV-M (closed)},{PARTNUMBER=GN 863-1000-EPV-M},{ITEMID=863-1000-EPV-M},{GROESSE=1000},{POS=0},{FH=10000},{FS=3250},{B1=102},{B2=90},{B3=80},{B4=20},{D1=10.5},{D2=G 1/4},{IA=8},{H1=355},{H2=132.5},{H3=25},{L1=217.6},{L2=80},{M1=50},{M2=12.5},{M3=50},{M4=-},{R=144.0},{S=13},{MODELLO=1000/EPVM},{PPATH=../gn_863_epv_m/gn_863_epv_m_asmtpl.prj},{WEIGHT=5.8000},{CTN=8205700090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 863 - Toggle clamps pneumatic, heavy duty, Type EPV, Solid clamping arm, Coding M, Magnetic piston
Bill of material
Toggle clamp GN 863-1000-EPV-M
PARTNUMBER
WINCO PARTNUMBER
GN 863-1000-EPV-M
GN 863-1000-EPV-M
GROESSE
Size
1000
1000
POS
Position
closed
open
closed
open
FH
Holding Force
10000
10000
N
FS
Clamping Force
3250
3250
N
B1
~
102
102
mm
B2
90
90
mm
B3
80
80
mm
B4
20
mm
D1
10.5
10.5
mm
D2
Thread
G 1/4
G 1/4
IA
Female thread Ø for hose
8
8
mm
H1
~
355
355
mm
H2
132.5
132.5
mm
H3
25
25
mm
L1
~
217.6
217.6
mm
L2
~
80
80
mm
M1
50
50
mm
M2
12.5
mm
M3
50
50
mm
M4
-
-
mm
R
144.0
144.0
mm
S
13
13
mm
WEIGHT
Weight
5.8000
5.8000
kg
CTN
US-Customs Tariff Number
8205700090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求