目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Toggle clamp GN 890-360-SP3-M
JW Winco
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 890
GN 890 SP3 M
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年9月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{winco/2_0_clamping_parts/2_4/pneumatically_operated_clamps/gn890/gn890_sp3_m/gn_890_sp3_m_asmtab.prj},{NB=Schnellspanner GN 890-360-SP3-M (closed)},{PARTNUMBER=GN 890-360-SP3-M},{ITEMID=890-360-SP3-M},{GROESSE=360},{POS=0},{FH=5600},{FS=1000},{A=27.5},{B1=55},{B2=90},{D1=12.0},{D2=M8},{D3=5.5},{D4=G1/8},{IA=4},{H=70},{L1=260},{L2=113.8},{L3=32.0},{M1=33.5},{M2=30.0},{M3=36.5},{M4=-},{S=8.5},{T=16},{W=21},{TRANSLX= 0, 'closed', 22, 'open'},{VER=2},{PPATH=gn_890_sp3_m_asmtpl.prj},{WEIGHT=1.4000},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 890 - Toggle clamps pneumatic, for push clamping, Type SP3, Body in forged steel, Coding M, Magnetic piston
Bill of material
Toggle clamp GN 890-360-SP3-M
PARTNUMBER
WINCO PARTNUMBER
GN 890-360-SP3-M
GN 890-360-SP3-M
GROESSE
Size
360
360
POS
Position
closed
open
closed
open
FH
Holding Force
5600
5600
N
FS
Clamping Force
1000
1000
N
A
27.5
27.5
mm
B1
55
55
mm
B2
90
90
mm
D1
12.0
12.0
mm
D2
Thread
M8
M8
D3
5.5
5.5
mm
D4
Thread
G1/8
G1/8
IA
Female thread Ø for hose
4
4
mm
H
~
70
70
mm
L1
~
260
260
mm
L2
~
113.8
113.8
mm
L3
~
32.0
32.0
mm
M1
33.5
33.5
mm
M2
30.0
30.0
mm
M3
36.5
36.5
mm
M4
-
-
mm
S
8.5
8.5
mm
T
16
16
mm
W
21
21
mm
WEIGHT
Weight
1.4000
1.4000
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求