目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Stainless Steel-Toggle clamp GN 820.2-75-MFC-NI
JW Winco
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 820.2 NI
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_4/toggle_clamps/gn820_2_ni/gn820_2_ni_mfc_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 820.2-75-MFC-NI (closed)},{PARTNUMBER=GN 820.2-75-MFC-NI},{ITEMID=820.2-75-MFC-NI},{GROESSE=75},{FORM=MFC},{POS=0},{FH=900},{A=20},{B1=30},{B2=25.5},{B3=5.5},{D1=M5},{NDM=5},{D2=4.5},{H1=62},{H2=39.0},{H3=11},{H4=19.0},{H5=30.0},{L1=118},{L2=30},{L3=72},{L4=45},{M1=18.0},{M2=13.5},{M3=6.0},{R=42.5},{S=2.0},{W=15.0},{PPATH=gn820_2_ni_asmtpl.prj},{WEIGHT=0.1200},{CTN=82057000},{ROHS=YES},{INFOWINCO=Produktdetails},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
GN 820.2 - Stainless Steel-Toggle clamps, Type MFC, U-bar version, with two flanged washers and GN spindle assembly
Bill of material
Stainless Steel-Toggle clamp GN 820.2-75-MFC-NI
PARTNUMBER
WINCO PARTNUMBER
GN 820.2-75-MFC-NI
GN 820.2-75-MFC-NI
GROESSE
Size
75
75
POS
Position
closed
open
closed
open
FH
Holding force
900
900
N
A
~
20
20
mm
B1
30
30
mm
B2
25.5
25.5
mm
B3
5.5
5.5
mm
D1
Thread/screw thread
M5
M5
D2
4.5
4.5
mm
H1
62
62
mm
H2
39.0
39.0
mm
H3
11
11
mm
H4
19.0
19.0
mm
H5
max.
30.0
30.0
mm
L1
118
118
mm
L2
30
30
mm
L3
72
72
mm
L4
45
45
mm
M1
18.0
18.0
mm
M2
13.5
13.5
mm
M3
6.0
6.0
mm
R
42.5
42.5
mm
S
2.0
2.0
mm
W
Adjustable Range
15.0
15.0
mm
WEIGHT
Weight
0.1200
0.1200
kg
CTN
US-Customs Tariff Number
82057000
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
VERS
2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求