目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
T-Nut without thread DIN 508-14-8
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN 508
DIN 508 OG ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts_bolts_for_t_slots/din508/din_508_og_st/din508_og.prj},{NB=Mutter fuer T-Nut ohne Gewinde DIN 508-14-8},{PARTNUMBER=DIN 508-14-8},{ITEMID=508-14-8},{A=14},{E=22},{EX=22.000},{H=16.0},{K=8},{KX=8.000},{T=14},{WEIGHT=0.0460},{CTN=7318160085},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
JW Winco
Description
DIN 508 - T-Nuts without thread
Bill of material
T-Nut without thread DIN 508-14-8
PARTNUMBER
WINCO PARTNUMBER
DIN 508-14-8
DIN 508-14-8
A
-0.3/-0.5
14
14
mm
E
22
22
mm
H
16.0
16.0
mm
K
8
8
mm
T
T-Nuts DIN 650
14
14
mm
FK
Tensile strength
8
WEIGHT
Weight
0.0460
0.0460
kg
CTN
US-Customs Tariff Number
7318160085
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求