目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Ball joint thrust pad GN 346-20-M10
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
GN 346
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/thrust_pads/gn346/gn346.prj},{NB=Gelenkdruckstueck GN 346-20-M10 (0)},{PARTNUMBER=GN 346-20-M10},{ITEMID=10NDB7},{D1=20},{D2=M10},{D2G=10.000},{D2K=8.376},{L1=22},{L2=8},{T=11},{SW=15},{W=0},{WX=von -10° bis +10},{SB=7500},{WEIGHT=0.0320},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
JW Winco
Description
GN 346 - Ball joint thrust pads
Bill of material
Ball joint thrust pad GN 346-20-M10
PARTNUMBER
WINCO PARTNUMBER
GN 346-20-M10
GN 346-20-M10
D1
20
20
mm
D2
M10
M10
mm
L1
22
22
mm
L2
8
8
mm
T
min.
11
11
mm
SW
15
15
mm
W
Winkel
°
SB
Static load
7500
7500
N
WEIGHT
Weight
0.0320
0.0320
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求