目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Leveling Mount MLPSO-1.88-M12-A1
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MLPSO
MLPSO
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mlpso/mlpso/mlpso_a1_asmtab.prj},{NB=Leveling Mount MLPSO-1.88-M12-A1 (0)},{PARTNUMBER=MLPSO-1.88-M12-A1},{ITEMID=12NLV2},{AW=375},{D1=1.88},{D2=M12},{NDM=12.000},{L1=1.130},{L2=0.250},{T=0.440},{AF=0.750},{ANGLE=0},{ANGLE1=15},{MLSB=22241.10},{MLDB=3113.75},{MAT=A1 - Steel Socket and Steel Base Yellow Zinc Plated},{MAT2=A1},{WEIGHT=0.17000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{L11=0.7620},{D11=1.0000},{ANG=0.512},{ANG2=0.886},{R=0.094},{R2=0.6940},{HX=0.701},{ANG3=0.777},{M1=0.2440},{TX=0.666},{PPATH=mlpso_a1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
JW Winco
Description
MLPSO - "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type, Type A1, Steel base, yellow zinc plated, Inch
Bill of material
Leveling Mount MLPSO-1.88-M12-A1
PARTNUMBER
WINCO PARTNUMBER
MLPSO-1.88-M12-A1
MLPSO-1.88-M12-A1
D1
1.88
1.88
Inch
D2
Thread
M12
M12
L1
1.130
1.130
Inch
L2
0.250
0.250
Inch
T
0.440
0.440
Inch
AF
0.750
0.750
Inch
ANGLE
Pivoting angle
°
MLSB
Max Load Steel Base
22241.10
22241.10
MLDB
Max Load Delrin® plastic base
3113.75
3113.75
WEIGHT
Weight
0.17000
0.17000
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求