目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
"Mighty Mount"™ Heavy Duty Vibration Mount MM100-3.00-3/8x24-3.00-D
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MM 100
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mm100/mm100_inch_asmtab.prj},{NB=Mighty Mount Heavy Duty Vibration Mount MM100-3.00-3/8x24-3.00-D (0-1.16)},{PARTNUMBER=MM100-3.00-3/8x24-3.00-D},{ITEMID=7T3FA1},{D1=3},{D2=3/8x24},{D2X=0.375},{L1=3.00},{L2=1.50},{DISTANCE=1.16},{H=0.00},{MINLR=444.82},{MAXLR=1334.46},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{HX=0.39},{SWX=0.23622},{SWY=0.33701},{PPATH=mm100_inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
JW Winco
Description
MM 100 - "Mighty Mount"™ Heavy Duty Vibration Mounts, Inch
Bill of material
"Mighty Mount"™ Heavy Duty Vibration Mount MM100-3.00-3/8x24-3.00-D
PARTNUMBER
WINCO PARTNUMBER
MM100-3.00-3/8x24-3.00-D
MM100-3.00-3/8x24-3.00-D
D1
Diameter
3
3
Inch
D2
Thread
3/8x24
3/8x24
L1
Stud Length
3.00
3.00
Inch
L2
1.50
1.50
Inch
DISTANCE
Distance
Inch
H
Inch
MINLR
Minimun Load Rating
444.82
444.82
N
MAXLR
Maximum Load Rating
1334.46
1334.46
N
WEIGHT
Weight
0.00000
0.00000
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求