目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Spherical Plain Bearing GXSW-16-32
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GXSW
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年7月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 648.8 - Ball joints, Type N, Bronze/Steel, lubrication possible
JW Winco
25.06.2024
GN 648.8 - Ball joints, Type W, Steel-PTFE / Steel, self lubricated
JW Winco
25.06.2024
{winco/3_0_machine_parts/3_6/ball_joint_heads/gxsw/gxsw_asmtab.prj},{NB=Spherical Plain Bearing GXSW-16-32 (0)},{PARTNUMBER=GXSW-16-32},{ITEMID=16M32LZ9/K},{D1=16},{B1=21},{B2=15.00},{D2=32.0},{D2X=32},{D3=19.3},{SL=87.8},{DL=52.7},{LS=230},{W=0},{WEIGHT=0.0750},{CTN=},{ROHS=YES},{PPATH=gxsw_asmtpl.prj},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
JW Winco
Description
GXSW - Spherical Plain Bearings Metric
Bill of material
Spherical Plain Bearing GXSW-16-32
PARTNUMBER
WINCO PARTNUMBER
GXSW-16-32
GXSW-16-32
D1
16
16
mm
B1
21
21
mm
B2
15.00
15.00
mm
D2
32.0
32.0
mm
D3
19.3
19.3
mm
SL
Static Load Co
87.8
87.8
kN
DL
Dynamic Load C
52.7
52.7
kN
LS
Limiting Speed
230
230
(rev/min)
W
Max. Angle
°
WEIGHT
Weight
0.0750
0.0750
kg
CTN
US-Customs Tariff Number
ROHS
YES
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求