目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Universal Connector, Zinc Die Casting GN 22i-6-V-C-ZZSZ-4
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 22i Zinc Die-Cast Universal Connectors, for Aluminum Profiles (i-Modular System)
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/aluminum_profiles/gn22i/gn22i.prj},{NB=Universalverbinder, Zink-Druckguss GN 22i-6-V-C-ZZSZ-4},{PARTNUMBER=GN 22i-6-V-C-ZZSZ-4},{N=6},{G=4},{D1=16},{D2= M6},{L1=25.5},{L2=11.5},{M=15},{SW=4},{T=12.7},{AM=8},{KEN=mit Schraube und Nutenstein},{MAT=Zink-Druckguss, verzinkt},{WEIGHT=0.0720},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 22i - Universal Connectors, Zinc Die Casting, for Aluminum Profiles (i-Modular System), Type V with anti-twist protection, Coding C with screw and T-nut
Bill of material
Universal Connector, Zinc Die Casting GN 22i-6-V-C-ZZSZ-4
PARTNUMBER
WINCO PARTNUMBER
GN 22i-6-V-C-ZZSZ-4
GN 22i-6-V-C-ZZSZ-4
N
6
6
mm
G
Bundle Pieces
4
D1
16
16
mm
D2
M6
M6
L1
25.5
25.5
mm
L2
≈
11.5
11.5
mm
M
+0,5
15
15
mm
SW
4
4
mm
T
+0,5
12.7
12.7
mm
AM
Tightening torque
8
8
Nm
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求