目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Cross Block WN 600-B3/8-B3/8-2
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Clamps, Bracket Accessories
WN 600
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_clamps_bracket_accessories/wn600/wn600_2_asmtab.prj},{NB=Cross Block WN 600-B3/8-B3/8-2},{PARTNUMBER=WN 600-B3/8-B3/8-2},{ITEMID=WN6000306},{D1=B3/8},{S1=V5/16},{D2=B3/8},{S2=V5/16},{K=1.13},{L=3},{M=1},{WEIGHT=0.0000},{CTN=8431390010},{ROHS=YES},{INFOWINCO=Product details},{D1X=0.37500},{S1X=0.31250},{D2X=0.37500},{S2X=0.31250},{PPATH=wn600_2_asmtpl.prj},{D1A=3/8},{S1A=5/16},{D2A=3/8},{S2A=5/16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
JW Winco
Description
WN 600 - Cross Blocks, Identification no. 2, two black plastic adjustable levers
Bill of material
Cross Block WN 600-B3/8-B3/8-2
PARTNUMBER
WINCO PARTNUMBER
WN 600-B3/8-B3/8-2
WN 600-B3/8-B3/8-2
D1
Round Bore
B3/8
B3/8
Inch
S1
Square Bore
V5/16
V5/16
Inch
D2
Round Bore
B3/8
B3/8
Inch
S2
Square Bore
V5/16
V5/16
Inch
K
Clamping length
1.13
Inch
L
Length
3
Inch
M
1
Inch
WEIGHT
Weight
0.0000
kg
CTN
US-Customs Tariff Number
8431390010
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求